***no longer available*** SIMATIC Box PC 627B; graphics onboard, 128 MB Shared memory; 2x10/100/1000 Mbit/s Ethernet RJ45; 4xUSB V2.0 (high current); 1x serial (COM1) RAID controller onboard; CompactFlash Drive No. 1 front-side (without CF); Watchdog, temp./fan monitoring Celeron M 440 (1.86 GHz, 1 MB L2; 533 MHz FSB) 256 MB DDR2 667 SODIMM AC 110/230V industrial power supply unit with NAMUR; power supply cable China 2x PCI free 160 GB HDD SATA without operating system without expansion (software)
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7647-6BA05-0AX0 |
Product Description |
***no longer available*** SIMATIC Box PC 627B; graphics onboard, 128 MB Shared memory; 2x10/100/1000 Mbit/s Ethernet RJ45; 4xUSB V2.0 (high current); 1x serial (COM1) RAID controller onboard; CompactFlash Drive No. 1 front-side (without CF); Watchdog, temp./fan monitoring Celeron M 440 (1.86 GHz, 1 MB L2; 533 MHz FSB) 256 MB DDR2 667 SODIMM AC 110/230V industrial power supply unit with NAMUR; power supply cable China 2x PCI free 160 GB HDD SATA without operating system without expansion (software)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.12.2017 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
2AP / 2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
7,050 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
IC10-E |
Product Group |
4342 |
Group Code |
R115 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 18.06.2006 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|