28.03.2024 8:43:57 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7648-2AK70-0PA0
Product
Image similar
SIMATIC IPC memory expansion Memory module 8 GB (1x 8 GB), DDR4 2400 SD-RAM, SODIMM, for SIMATIC Box IPC427E, SIMATIC Panel IPC477E, Field PG M5
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7648-2AK70-0PA0
Product Description SIMATIC IPC memory expansion Memory module 8 GB (1x 8 GB), DDR4 2400 SD-RAM, SODIMM, for SIMATIC Box IPC427E, SIMATIC Panel IPC477E, Field PG M5
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 208 / 208
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,068 Kg
Packaging Dimension 12,10 x 18,90 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622428023
UPC 804766457920
Commodity Code 84733020
LKZ_FDB/ CatalogID IC10
Product Group 4329
Group Code R133
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive Since: 19.05.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-16-01-90
eClass 6 19-16-01-90
eClass 7.1 19-16-01-90
eClass 8 19-16-01-90
eClass 9 19-16-01-90
eClass 9.1 19-16-01-90
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
IDEA 4 6457
UNSPSC 15 43-20-14-02
|
Buy product
Quantity 1 Piece
;