28.03.2024 12:14:03 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7648-6AA13-5YA0
Product
Image similar
SIMATIC IPC Image & Partition Creator V3.5, preventive data backup and partition management, on USB flash drive, single license for use with a SIMATIC IPC
Notes
Product is no longer available. Successor:
6ES7648-6AA13-6YA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7648-6AA13-5YA0
Product Description SIMATIC IPC Image & Partition Creator V3.5, preventive data backup and partition management, on USB flash drive, single license for use with a SIMATIC IPC
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2021
Notes
Product is no longer available. Successor:
6ES7648-6AA13-6YA0 Compare Products
Successor information
Successor 6ES7648-6AA13-6YA0
Successor Description SIMATIC IPC Image & Partition Creator V3.6, preventive data backup and partition management, on USB flash drive, single license for use with a SIMATIC IPC
Price data
Region Specific PriceGroup / Headquarter Price Group 208 / 208
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D992 / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,176 Kg
Packaging Dimension 18,70 x 26,70 x 3,40
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622739167
UPC 804766849664
Commodity Code 85235190
LKZ_FDB/ CatalogID IC10-A
Product Group 4331
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;