19.04.2024 12:28:03 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7648-6CA05-0YX0
No picture available
SIMATIC IPC DiagMonitor V5.0 software for diagnostics/messages via Ethernet, Email, SMS, OPC Web; on CD-ROM; single license
Notes
Product is no longer available. Successor:
6ES7648-6CA15-1YX0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7648-6CA05-0YX0
Product Description SIMATIC IPC DiagMonitor V5.0 software for diagnostics/messages via Ethernet, Email, SMS, OPC Web; on CD-ROM; single license
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.02.2020
Notes
Product is no longer available. Successor:
6ES7648-6CA15-1YX0 Compare Products
Successor information
Successor 6ES7648-6CA15-1YX0
Successor Description SIMATIC IPC DiagMonitor V5.1, software for diagnostics/messages via Ethernet, Email, SMS, OPC, Web; on USB flash drive; single license
Price data
Region Specific PriceGroup / Headquarter Price Group 208 / 208
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,192 Kg
Packaging Dimension 19,20 x 23,50 x 2,50
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622471739
UPC 804766356964
Commodity Code 85234920
LKZ_FDB/ CatalogID IC10
Product Group 4331
Group Code R115
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;