25.04.2024 8:51:13 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7658-1EX08-0YE5
Product
Image similar
SIMATIC CFC V8.0, software Upgrade from V7.1 to V8.0, Floating license for 1 user E-SW, SW and documentation on CD, License Key on USB stick, Class A, 6 languages (de,en,fr,it,es,ch), executable on WIN XPPROF SP3/ WINSRV2003R2 SP2/ WIN Vista SP2 32 bit/ WIN7 ULT SP1/WIN7 Prof SP1/ Server 2008 R2 SP1 Reference HW: PC/PG
Notes
The product was replaced with the following successor product:
6ES7658-1EX58-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7658-1EX08-0YE5
Product Description SIMATIC CFC V8.0, software Upgrade from V7.1 to V8.0, Floating license for 1 user E-SW, SW and documentation on CD, License Key on USB stick, Class A, 6 languages (de,en,fr,it,es,ch), executable on WIN XPPROF SP3/ WINSRV2003R2 SP2/ WIN Vista SP2 32 bit/ WIN7 ULT SP1/WIN7 Prof SP1/ Server 2008 R2 SP1 Reference HW: PC/PG
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2017
Notes
The product was replaced with the following successor product:
6ES7658-1EX58-0YE5 Compare Products
Successor information
Successor 6ES7658-1EX58-0YE5
Successor Description SIMATIC CFC V9.0, software Upgrade from V8.X to V9.0, Floating license for 1 user E-SW, SW and documentation on CD, License Key on USB stick, Class A, 6 languages (de, en, fr, it, es, cn), executable on WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 Reference HW: PC/PG
Price data
Region Specific PriceGroup / Headquarter Price Group 2AL / 2AL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,171 Kg
Packaging Dimension 19,20 x 23,90 x 2,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892927641
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7
Product Group 2323
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;