SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7658-4XX68-0CT8
Product
Image similar
SIMATIC PCS 7, software, Software Media Package Asia V9.1 SP1 data storage medium without license use only in connection with valid license Trial License for 14 days, without liability and warranty with restricted functionality (see product info) runtime software, software on USB without documentation 2 languages (en, zh), executable in Windows 10 LTSC 2019 Windows Server 2019 for more information, see PCS 7 V9.1 SP2 Readme, reference hardware: PCS 7 IPC bundle content: 1x USB
Notes
For this product a substitute is available: 6ES7658-4XX78-0CT8
6ES7658-4XX78-0CT8 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6ES7658-4XX68-0CT8
Product Description SIMATIC PCS 7, software, Software Media Package Asia V9.1 SP1 data storage medium without license use only in connection with valid license Trial License for 14 days, without liability and warranty with restricted functionality (see product info) runtime software, software on USB without documentation 2 languages (en, zh), executable in Windows 10 LTSC 2019 Windows Server 2019 for more information, see PCS 7 V9.1 SP2 Readme, reference hardware: PCS 7 IPC bundle content: 1x USB
Product family PCS 7 software packages
Product Lifecycle (PLM) PM300:Active Product
Notes
For this product a substitute is available: 6ES7658-4XX78-0CT8
6ES7658-4XX78-0CT8 Compare Products
Substitute information
Substitute 6ES7658-4XX78-0CT8
Substitute Description SIMATIC PCS 7, software, Software Media Package Asia V10.0 SP1 data storage medium without license use only in connection with valid license trial license for 14 days, without liability and warranty with restricted functionality (see product information) runtime software, software on USB without documentation 2 languages (en, zh), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition for more information, see PCS 7 V10.0 SP1 Readme reference hardware: PCS 7 IPC bundle ******************************* content: 1x USB
Price data
Region Specific PriceGroup / Headquarter Price Group 2SD / 2SD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,146 Kg
Packaging Dimension 17,00 x 18,50 x 3,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125164000
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group 4243
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;