23.04.2024 4:23:42 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7718-1CC00-0AD0
Product
Image similar
SIMATIC Field PG M6 Advanced; i7-8850H (2.6 to 4.3 GHz; 6 kernels + hyper-threading; 9 MB Smart Cache); 15.6" display full HD (1920x 1080) WLAN 802.11ac & Bluetooth V5.0 DVD +/-RW UHD Graphics 630; 2x 16 GB DDR4 SDRAM SO-DIMM; 2 TB SSD SATA (2.5"); Without S5 online interface; Power plug: Europe; Keyboard: QWERTZ/QWERTY; Windows 10 Enterprise (1803); STEP7 Professional Combo V15.1; WinCC Advanced Combo V15.1; Safety Advanced Combo V15.1; S7-PLCSIM Advanced V2.0 SP1; 2xMultiuser Engineering V15.1; Visualization Architect V15.1; Energy Suite V15.1 Engineering
Notes
Returned MLFB: '[6ES7718-1CC00-0..0]' is not equal to request MLFB: '[6ES7718-1CC00-0AD0]'
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7718-1CC00-0AD0
Product Description SIMATIC Field PG M6 Advanced; i7-8850H (2.6 to 4.3 GHz; 6 kernels + hyper-threading; 9 MB Smart Cache); 15.6" display full HD (1920x 1080) WLAN 802.11ac & Bluetooth V5.0 DVD +/-RW UHD Graphics 630; 2x 16 GB DDR4 SDRAM SO-DIMM; 2 TB SSD SATA (2.5"); Without S5 online interface; Power plug: Europe; Keyboard: QWERTZ/QWERTY; Windows 10 Enterprise (1803); STEP7 Professional Combo V15.1; WinCC Advanced Combo V15.1; Safety Advanced Combo V15.1; S7-PLCSIM Advanced V2.0 SP1; 2xMultiuser Engineering V15.1; Visualization Architect V15.1; Energy Suite V15.1 Engineering
Product family Field PG M6
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 05.03.2020
Notes
Returned MLFB: '[6ES7718-1CC00-0..0]' is not equal to request MLFB: '[6ES7718-1CC00-0AD0]'
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 260 / 260
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 4,500 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766905315
Commodity Code 84713000
LKZ_FDB/ CatalogID ST79
Product Group 4060
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07.12.2018
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-05-03
eClass 6 27-24-22-10
eClass 7.1 27-24-22-10
eClass 8 19-20-05-03
eClass 9 19-20-05-03
eClass 9.1 19-20-05-03
ETIM 7 EC001418
ETIM 8 EC001418
ETIM 9 EC001418
IDEA 4 3577
UNSPSC 15 32-15-17-07
|
This product has to be configured before it can be ordered.
;