23.10.2019 10:21:17 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7798-0GA04-0XA0
Product
SIMATIC PG power supply FSP-090-DIEBN2 AC/DC for Field PG M5 without line cable
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7798-0GA04-0XA0
Product Description SIMATIC PG power supply FSP-090-DIEBN2 AC/DC for Field PG M5 without line cable
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2019
Price data
Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0,589 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 12,10 x 18,60 x 3,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622397060
UPC 804766364549
Commodity Code 85044055
LKZ_FDB/ CatalogID ST9.79
Product Group 4312
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 09.05.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 5.1 27-36-04-92
eClass 6 27-36-04-92
eClass 7.1 27-36-04-92
eClass 8 19-20-05-92
eClass 9 19-20-05-92
eClass 9.1 19-20-05-92
ETIM 5 EC002584
ETIM 6 EC002584
ETIM 7 EC002584
IDEA 4 6628
UNSPSC 15 32-15-17-07
|