28.03.2024 6:01:25 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7810-4CC11-0KE5
Product
SIMATIC S7 STEP7 V5.6 SP2 Chin. Upgrade, Floating License for 1 user, E-SW, SW and docu. on DVD, license key on USB stick Class A, 2 languages (en,zh), executable in Windows Server 2008 R2 SP2, Windows Server 2012 R2, Windows Server 2016, Windows Server 2019, Windows 7 SP2, Windows 10 Professional, Windows 10 Enterprise Reference HW: S7-300/400, C7 ******************************* Content: Set (1x DVD + 1x USB)
Notes
Product is no longer available
Sucessor:A newer version is available: 6ES7810-4CC12-0KE5
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7810-4CC11-0KE5
Product Description SIMATIC S7 STEP7 V5.6 SP2 Chin. Upgrade, Floating License for 1 user, E-SW, SW and docu. on DVD, license key on USB stick Class A, 2 languages (en,zh), executable in Windows Server 2008 R2 SP2, Windows Server 2012 R2, Windows Server 2016, Windows Server 2019, Windows 7 SP2, Windows 10 Professional, Windows 10 Enterprise Reference HW: S7-300/400, C7 ******************************* Content: Set (1x DVD + 1x USB)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.01.2023
Notes
Product is no longer available
Sucessor:A newer version is available: 6ES7810-4CC12-0KE5
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,171 Kg
Packaging Dimension 18,70 x 27,30 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622528648
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 2306
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;