08.04.2020 2:59:45 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7822-0AA03-0YA7
No picture available
SIMATIC STEP 7 BASIC V13 SP1 TRIAL LICENSE FOR 21 DAYS; ENGINEERING SOFTWARE IN TIA PORTAL; SOFTWARE AND DOCUMENTATION ON DVD; CLASS A; 6 LANGUAGES: GE,EN,IT,FR,SP,CN EXECUTABLE UNDER WINDOWS 7 (32 BIT, 64 BIT), WINDOWS 8.1 (64 BIT); FOR CONFIGURATION OF SIMATIC S7-1200 SIMATIC BASIC PANELS
Notes
Product is no longer available. Successor: 6ES7822-0AA04-0YA7
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7822-0AA03-0YA7
Product Description SIMATIC STEP 7 BASIC V13 SP1 TRIAL LICENSE FOR 21 DAYS; ENGINEERING SOFTWARE IN TIA PORTAL; SOFTWARE AND DOCUMENTATION ON DVD; CLASS A; 6 LANGUAGES: GE,EN,IT,FR,SP,CN EXECUTABLE UNDER WINDOWS 7 (32 BIT, 64 BIT), WINDOWS 8.1 (64 BIT); FOR CONFIGURATION OF SIMATIC S7-1200 SIMATIC BASIC PANELS
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.12.2016
Notes
Product is no longer available. Successor: 6ES7822-0AA04-0YA7
Successor information
Successor 6ES7822-0AA04-0YA7
Successor Description SIMATIC STEP 7 Basic V14 SP1, trial license for 21 days; Engineering Software in TIA Portal; SW and documentation on DVD; Class A; 6 languages: de,en,fr,es,it,zh executable in Windows 7 (64 bit), Windows 8.1 (64 bit); for configuration of SIMATIC S7-1200 SIMATIC Basic Panels
Price data
Price Group 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) 0,347 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 18,70 x 26,90 x 3,30
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622168745
UPC 887621709426
Commodity Code 85234925
LKZ_FDB/ CatalogID ST79-SW
Product Group 2272
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|