25.10.2021 11:01:24 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7822-0AA07-0YA5
Product
SIMATIC STEP 7 Basic V17; Floating License; engineering software in TIA Portal; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,sp,it,ru,jp,kr as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200 SIMATIC Basic Panels ******************************* content: set (4x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7822-0AA07-0YA5
Product Description SIMATIC STEP 7 Basic V17; Floating License; engineering software in TIA Portal; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,sp,it,ru,jp,kr as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200 SIMATIC Basic Panels ******************************* content: set (4x DVD + 1x USB)
Product family STEP 7 Basic (TIA Portal)
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 265 / 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,245 Kg
Packaging Dimension 18,90 x 26,90 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125194182
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group 2272
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 5 EC000809
ETIM 6 EC000809
ETIM 7 EC000809
ETIM 8 EC000809
|