28.05.2022 2:04:16 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7822-1AA05-0YE5
Product
SIMATIC STEP 7 Prof. V15.1 Upgrade V11..V14-> V15.1 or V11/2010..V14/2017 -> V15.1/2017 SR1 or 2006..2010-> V15.1/2017 SR1 Combo Floating License; Engineering Software in the TIA Portal; also applies for upgrade from V11 Single licenses; SW and documentation on DVD; license keys on USB flash drive; Class A; 6 languages: de,en,fr,es,it,zh; Executable in Windows 7(64 bit), Windows 10 (64-bit), Windows Server 2012/16 (64); for configuring of SIMATIC S7-1200/1500, S7-300/400/WinAC, SIMATIC Basic Panels ******************************* Content: Set (6x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7822-1AA05-0YE5
Product Description SIMATIC STEP 7 Prof. V15.1 Upgrade V11..V14-> V15.1 or V11/2010..V14/2017 -> V15.1/2017 SR1 or 2006..2010-> V15.1/2017 SR1 Combo Floating License; Engineering Software in the TIA Portal; also applies for upgrade from V11 Single licenses; SW and documentation on DVD; license keys on USB flash drive; Class A; 6 languages: de,en,fr,es,it,zh; Executable in Windows 7(64 bit), Windows 10 (64-bit), Windows Server 2012/16 (64); for configuring of SIMATIC S7-1200/1500, S7-300/400/WinAC, SIMATIC Basic Panels ******************************* Content: Set (6x DVD + 1x USB)
Product family STEP 7 Professional (TIA Portal)
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2021
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,417 Kg
Packaging Dimension 18,40 x 26,90 x 3,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622585924
UPC 804766531439
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group 4A6F
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 5 EC000809
ETIM 6 EC000809
ETIM 7 EC000809
ETIM 8 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|