25.04.2024 10:36:56 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7823-0FE01-1AA0
Product
SIMATIC Safe Kinematics V2.0 Single Runtime License download contains license certificate and installation setup for SIMATIC Safe Kinematics Block library for safe monitoring of the movement of pre-defined kinematics with up to 12 interpolating axes. Executable on CPU 1517TF-3 PN/DP, CPU 1515SP PC2 TF with CPU 1505SP TF, CPU 1517F-3 PN/DP and CPU 1518F-4 PN/DP with TIA Portal V16 from Update 1 and STEP 7 Safety Advanced V16 ******************************* Email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-0FE01-1AA0
Product Description SIMATIC Safe Kinematics V2.0 Single Runtime License download contains license certificate and installation setup for SIMATIC Safe Kinematics Block library for safe monitoring of the movement of pre-defined kinematics with up to 12 interpolating axes. Executable on CPU 1517TF-3 PN/DP, CPU 1515SP PC2 TF with CPU 1505SP TF, CPU 1517F-3 PN/DP and CPU 1518F-4 PN/DP with TIA Portal V16 from Update 1 and STEP 7 Safety Advanced V16 ******************************* Email address required for delivery
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group 2TF / 2TF
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622869369
UPC 195125246331
Commodity Code Not available
LKZ_FDB/ CatalogID ST73
Product Group X0BL
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7151
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;