19.08.2019 7:31:23 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7823-1BE10-0YA0
No picture available
Target 1500S + ODK 1500S bundle Contains: SIMATIC ODK 1500S V2.0 and SIMATIC Target 1500S (TM) for Simulink (ru) V1.0, single license download, E-SW, SW, documentation and license certificate for download, Class A, 2 languages: de, en; executable in Windows 7 (64 bit), Windows 8.1 (64 bit), Software for integration of Simulink models in the S7 program of the S7-1500 software controllers and CPU 1518 ODK ******************************* E-mail address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
Sucessor:A newer version is available: 6ES7823-1BE11-0YA0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1BE10-0YA0
Product Description Target 1500S + ODK 1500S bundle Contains: SIMATIC ODK 1500S V2.0 and SIMATIC Target 1500S (TM) for Simulink (ru) V1.0, single license download, E-SW, SW, documentation and license certificate for download, Class A, 2 languages: de, en; executable in Windows 7 (64 bit), Windows 8.1 (64 bit), Software for integration of Simulink models in the S7 program of the S7-1500 software controllers and CPU 1518 ODK ******************************* E-mail address required for delivery
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.02.2018
Notes
This product is downloadable only. This product is downloadable only.
Sucessor:A newer version is available: 6ES7823-1BE11-0YA0
Price data
Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,001 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766352553
Commodity Code Not available
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 4A7Y
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
Classifications
  Not available
|