28.03.2023 11:04:41 AM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7823-1CA00-0YA0
Product
TIA Portal Cloud Connector V1 Single License; for use with separately licensed TIA Portal products, which are released for use with the Cloud Connector according to: "Special conditions for use of software with the TIA Portal Cloud Connector": www.siemens.com/ cloud-connector-info; SW and documentation on STEP 7/WinCC DVD, license key on USB flash drive; class A; 6 languages: de,en,it,fr,es,zh; executable in Windows 10 (64-bit), Windows 11 (64-bit) ******************************* content: 1x USB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1CA00-0YA0
Product Description TIA Portal Cloud Connector V1 Single License; for use with separately licensed TIA Portal products, which are released for use with the Cloud Connector according to: "Special conditions for use of software with the TIA Portal Cloud Connector": www.siemens.com/ cloud-connector-info; SW and documentation on STEP 7/WinCC DVD, license key on USB flash drive; class A; 6 languages: de,en,it,fr,es,zh; executable in Windows 10 (64-bit), Windows 11 (64-bit) ******************************* content: 1x USB
Product family TIA Portal Cloud Connector
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 265 / 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,206 Kg
Packaging Dimension 18,40 x 26,90 x 3,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622456873
UPC 804766367106
Commodity Code 85235190
LKZ_FDB/ CatalogID ST79-SW
Product Group X07R
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
;