08.12.2021 10:19:26 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7823-1FE03-0YE5
Product
SIMATIC S7-PLCSIM Advanced V4.0, upgrade V1.0..V3.0->V4.0; Floating License download; Option for simulation of S7-1500 & ET200SP; software, documentation and license key for download; class A; SW 1 language: en Documentation bilingual: de,en; executable in Windows 10; ******************************* Email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1FE03-0YE5
Product Description SIMATIC S7-PLCSIM Advanced V4.0, upgrade V1.0..V3.0->V4.0; Floating License download; Option for simulation of S7-1500 & ET200SP; software, documentation and license key for download; class A; SW 1 language: en Documentation bilingual: de,en; executable in Windows 10; ******************************* Email address required for delivery
Product family S7-PLCSIM Advanced
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group 265 / 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622944059
UPC 195125194724
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group 4A80
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 5 EC000809
ETIM 6 EC000809
ETIM 7 EC000809
ETIM 8 EC000809
|