18.01.2018 4:06:56 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7823-1GE04-0YA5
Product
Image similar
SIMATIC 50h Eng. V14 SP1 Combo Floating License download; 50 h usage time for the following SIMATIC engineering software: STEP 7 Professional 2010 SR4, STEP 7 Professional V14 SP1, WinCC flexible 2008, WinCC Professional V14 SP1, STEP 7 Distributed Safety V5.4, STEP 7 Safety Advanced V14 SP1; Software, documentation and License key for download; Class A; ******************************* E-mail address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1GE04-0YA5
Product Description SIMATIC 50h Eng. V14 SP1 Combo Floating License download; 50 h usage time for the following SIMATIC engineering software: STEP 7 Professional 2010 SR4, STEP 7 Professional V14 SP1, WinCC flexible 2008, WinCC Professional V14 SP1, STEP 7 Distributed Safety V5.4, STEP 7 Safety Advanced V14 SP1; Software, documentation and License key for download; Class A; ******************************* E-mail address required for delivery
Product family STEP 7 Professional
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,001 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766352614
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group 2272
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
Obligation Category for taking back electrical and electronic equipment after use No obligation to take back electrical and electronic equipment after use
Classifications
 
Version Classification
eClass 5.1 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 5 EC000809
ETIM 6 EC000809
IDEA 4 7150
|