SIMATIC 50h Eng. V16 Combo Floating License download; 50 h usage time for the following SIMATIC engineering software: STEP 7 Professional 2017 SR2, STEP 7 Professional V16, WinCC flexible 2008, WinCC Professional V16, STEP 7 Distributed Safety V5.4, STEP 7 Safety Advanced V16; software, documentation and license key for download; class A; ******************************* Email address required for delivery
Notes
This product is downloadable only.
Product is no longer available
Sucessor:A newer version is available: 6ES7823-1GE07-0YA5
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6ES7823-1GE06-0YA5 |
Product Description |
SIMATIC 50h Eng. V16 Combo Floating License download; 50 h usage time for the following SIMATIC engineering software: STEP 7 Professional 2017 SR2, STEP 7 Professional V16, WinCC flexible 2008, WinCC Professional V16, STEP 7 Distributed Safety V5.4, STEP 7 Safety Advanced V16; software, documentation and license key for download; class A; ******************************* Email address required for delivery
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.01.2023 |
Notes |
This product is downloadable only.
Product is no longer available
Sucessor:A newer version is available: 6ES7823-1GE07-0YA5
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D992 / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,001 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622805381 |
UPC |
804766968365 |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
ST79-SW |
Product Group |
4A6F |
Group Code |
R132 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|