29.03.2024 1:37:14 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7852-0CC03-0YA5
Product
Image similar
SIMATIC D7-SYS V8.0 Floating License for 1 install. E-SW, SW and documentation on CD, Class A, 2 languages (de, en), executable in WinXP, Win7, Reference HW: SIMATIC FM 458, T400, SIMATIC TDC, SIMADYN D
Notes
Product is no longer available. Successor:
6ES7852-0CC07-0YA5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7852-0CC03-0YA5
Product Description SIMATIC D7-SYS V8.0 Floating License for 1 install. E-SW, SW and documentation on CD, Class A, 2 languages (de, en), executable in WinXP, Win7, Reference HW: SIMATIC FM 458, T400, SIMATIC TDC, SIMADYN D
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 20.10.2021
Notes
Product is no longer available. Successor:
6ES7852-0CC07-0YA5 Compare Products
Successor information
Successor 6ES7852-0CC07-0YA5
Successor Description SIMATIC D7-SYS V9.1 incl. D7-FB-GEN, Floating License for one installation, engineering software, software and documentation on CD, license key on USB flash drive, class A, 2 languages (de, en), executable in Windows 10 Professional, Windows 10 Enterprise, Windows Server 2016, Windows Server 2019 reference hardware: SIMATIC TDC, SIMATIC FM 458
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,256 Kg
Packaging Dimension 18,70 x 26,60 x 3,30
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169255325
UPC 040892961003
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.DA99A
Product Group 4119
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;