***SPARE PART*** SIMATIC DP,BUS CONNECTOR FOR PROFIBUS UP TO 12 MBIT/S 35 DEGREE ANGLE CABLE OUTLET, IPCD TECHOLOGY FAST CONNECT, WITHOUT PG SOCKET 15,8 X 54 X 39,5 MM (WXHXD),
Notes
Article Number (Market Facing Number) |
6ES7972-0BA60-0XA0 |
Product Description |
***SPARE PART*** SIMATIC DP,BUS CONNECTOR FOR PROFIBUS UP TO 12 MBIT/S 35 DEGREE ANGLE CABLE OUTLET, IPCD TECHOLOGY FAST CONNECT, WITHOUT PG SOCKET 15,8 X 54 X 39,5 MM (WXHXD),
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2017 |
Notes |
|
Successor |
6ES7972-0BA61-0XA0 |
Successor Description |
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s 35 degree cable outlet, Insulation displacement method FastConnect, without PG socket 15.8x 54x 39.5 mm (BxHxD) |
Region Specific PriceGroup / Headquarter Price Group |
2AP / 2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,042 Kg |
Packaging Dimension |
7,10 x 7,90 x 3,00 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515070634 |
UPC |
662643219821 |
Commodity Code |
85366990 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
4469 |
Group Code |
R111 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2010 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|