27.05.2020 4:58:28 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5303-0AF17-0AA0
Product
Image similar
SINUMERIK OPERATOR PANEL OP 019 BLACK, 18,5" LED MULTITOUCH This product contains items supplied by third parties and may only be resold in conditions where the same protection level applies as under the standard conditions of delivery of Siemens AG for hardware products. If required, Siemens AG can supply these terms and conditions. https://mall.industry.siemens. com/legal/de-en/allgem_ lieferbeding_gl_h36_s0141_ n41_en.pdf
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5303-0AF17-0AA0
Product Description SINUMERIK OPERATOR PANEL OP 019 BLACK, 18,5" LED MULTITOUCH This product contains items supplied by third parties and may only be resold in conditions where the same protection level applies as under the standard conditions of delivery of Siemens AG for hardware products. If required, Siemens AG can supply these terms and conditions. https://mall.industry.siemens. com/legal/de-en/allgem_ lieferbeding_gl_h36_s0141_ n41_en.pdf
Product family SINUMERIK OP 019 black
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 714
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 7,600 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766201912
Commodity Code 85371098
LKZ_FDB/ CatalogID NC62
Product Group 6250
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.07.2015
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-21-03
eClass 7.1 27-24-21-03
eClass 8 27-24-21-03
eClass 9 27-24-21-03
eClass 9.1 27-24-21-03
ETIM 6 EC001422
ETIM 7 EC001422
UNSPSC 14 43-20-15-42
UNSPSC 15 43-20-15-42
|
Loading Documents...