27.07.2024 8:11:27 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FX5002-5DA11-1BA0
Product
Image similar
****spare part**** power cable pre-assembled 4x 2.5+(2x1.5) C, plug size 1 (1FT/1FK to 611/810D/SIMOVERT) UL/CSA, DESINA MOTION-CONNECT 500 Dmax=12.4 mm TYPE: 6FX5002-5DA11 LENGTH (M) = +0 +10 +0 +0
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX5002-5DA11-1BA0
Product Description ****spare part**** power cable pre-assembled 4x 2.5+(2x1.5) C, plug size 1 (1FT/1FK to 611/810D/SIMOVERT) UL/CSA, DESINA MOTION-CONNECT 500 Dmax=12.4 mm TYPE: 6FX5002-5DA11 LENGTH (M) = +0 +10 +0 +0
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2015
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S60 / 7A6
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 2,731 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643052657
Commodity Code 85444290
LKZ_FDB/ CatalogID NCZ-M
Product Group 9306
Group Code R2S3
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;