Communications processor CP 343-1 for connection of SIMATIC S7-300 to Industrial Ethernet over ISO, TCP/IP and UDP, S7 communication, fetch/write, SEND/RECEIVE, with and without RFC1006 Diagnostic add-ons Multicast, PBK, Initialization via LAN, 10/100 Mbit
Notes
Sucessor:6GK7343-1EX30-0XE0
Article Number (Market Facing Number) |
6GK7343-1EX11-0XE0 |
Product Description |
Communications processor CP 343-1 for connection of SIMATIC S7-300 to Industrial Ethernet over ISO, TCP/IP and UDP, S7 communication, fetch/write, SEND/RECEIVE, with and without RFC1006 Diagnostic add-ons Multicast, PBK, Initialization via LAN, 10/100 Mbit
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.12.2018 |
Notes |
Sucessor:6GK7343-1EX30-0XE0
|
Successor |
6GK7343-1EX30-0XE0 |
Successor Description |
Communications processor CP 343-1 for connection of SIMATIC S7-300 to Industrial Ethernet via ISO and TCP/IP, PROFINET IO controller or PROFINET IO device, integrated 2-port switch ERTEC 200, S7 communication, fetch/write, SEND/RECEIVE RFC1006, multicast, DHCP, NTC- CPU sync, with and without diagnostics, initialization via LAN, 2x RJ45 connection for LAN with 10/100 Mbit/s. |
Region Specific PriceGroup / Headquarter Price Group |
5P2 / 5P2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 9X9999 / AL : 9X9999 |
Standard lead time ex-works |
On request |
Net Weight (kg) |
0,607 Kg |
Packaging Dimension |
13,60 x 14,50 x 10,60 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4019169058599 |
UPC |
662643128970 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-E |
Product Group |
4738 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
|
Not available |
|
|
|