26.11.2022 4:13:59 PM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK7343-1EX20-0XE0
No picture available
SIMATIC NET, CP 343-1 COMMUNICATIONS PROCESSOR FOR CONNECTION OF SIMATIC S7-300 W. IND. ETHERNET USING TCP/IP AND UDP, S7 COMM., FETCH/WRITE, SEND/RECEIVE, WITH AND W/O RFC 1006, DIAGN. EXPANS., MULTICAST LOADABLE COMMUNICATION BLOCKS, SNMP DIAGNOSIS, INITIALIZATION TROUGH LAN, 10/100 MBIT, FOR LAN RJ45 CONNECTION ONLY!
Notes
Product is no longer available. Successor: 6GK7343-1EX30-0XE0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK7343-1EX20-0XE0
Product Description SIMATIC NET, CP 343-1 COMMUNICATIONS PROCESSOR FOR CONNECTION OF SIMATIC S7-300 W. IND. ETHERNET USING TCP/IP AND UDP, S7 COMM., FETCH/WRITE, SEND/RECEIVE, WITH AND W/O RFC 1006, DIAGN. EXPANS., MULTICAST LOADABLE COMMUNICATION BLOCKS, SNMP DIAGNOSIS, INITIALIZATION TROUGH LAN, 10/100 MBIT, FOR LAN RJ45 CONNECTION ONLY!
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 27.07.2015
Notes
Product is no longer available. Successor: 6GK7343-1EX30-0XE0
Successor information
Successor 6GK7343-1EX30-0XE0
Successor Description Communications processor CP 343-1 for connection of SIMATIC S7-300 to Industrial Ethernet via ISO and TCP/IP, PROFINET IO controller or PROFINET IO device, integrated 2-port switch ERTEC 200, S7 communication, fetch/write, SEND/RECEIVE RFC1006, multicast, DHCP, NTC- CPU sync, with and without diagnostics, initialization via LAN, 2x RJ45 connection for LAN with 10/100 Mbit/s.
Price data
Region Specific PriceGroup / Headquarter Price Group 5P2 / 5P2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) 0,388 Kg
Packaging Dimension 13,90 x 14,70 x 10,90
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169116459
UPC 662643184440
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-E
Product Group 4738
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|
;