SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK7443-1BX01-0XE0
No picture available
SIMATIC NET, CP 443-1 COMMUNICATIONS PROCESSOR FOR CONNECTING SIMATIC S7-400 W. IND.ETHERNET F. SEND/RECEIVE AND S7 COMMUNICATION
Notes
Product is no longer available. Successor:
6GK7443-1EX30-0XE0 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK7443-1BX01-0XE0
Product Description SIMATIC NET, CP 443-1 COMMUNICATIONS PROCESSOR FOR CONNECTING SIMATIC S7-400 W. IND.ETHERNET F. SEND/RECEIVE AND S7 COMMUNICATION
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.02.2003
Notes
Product is no longer available. Successor:
6GK7443-1EX30-0XE0 Compare Products
Successor information
Successor 6GK7443-1EX30-0XE0
Successor Description Communications processor CP 443-1; 2x 10/100 Mbit/s (IE switch); RJ45 ports; ISO; TCP; UDP; PROFINET IO controller; S7 communication; Open communication (SEND/ RECEIVE); S7 routing; IP configuration via DHCP/ Block; IP Access control list; time-of-day synchronization; extended web diagnostics; Fast Startup; Support for PROFIenergy;
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,750 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169016513
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID IK-E
Product Group Not available
Group Code R930
Country of origin Not available
Compliance with the substance restrictions according to RoHS directive not available
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;