19.11.2019 9:04:25 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2810-2AB00
Product
SIMATIC RF630L SmartLabel Paper; 4"x 6"; ISO 18000-6C, EPC Class 1 GEN 2, frequency 860 to 960 MHz, chip type IMPINJI MONZA 2; 96-bit EPC memory 12-byte add-on memory, 800 units on one roll Minimum order quantity 1600 units
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price (per 100 Piece) Show prices
Customer Price (per 100 Piece) Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2810-2AB00
Product Description SIMATIC RF630L SmartLabel Paper; 4"x 6"; ISO 18000-6C, EPC Class 1 GEN 2, frequency 860 to 960 MHz, chip type IMPINJI MONZA 2; 96-bit EPC memory 12-byte add-on memory, 800 units on one roll Minimum order quantity 1600 units
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2019
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Price Group 57T
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,003 Kg (per 100 Piece)
Product Dimensions (W x L x H) Not available
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 100 Piece
Packaging Quantity 1
Minimum order quantity 1600
Additional Product Information
EAN 4011209698185
UPC 040892552065
Commodity Code 85235200
LKZ_FDB/ CatalogID ID10-E
Product Group 4D20
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
  Not available
|