22.01.2025 10:31:06 AM
6MF1113-0CG32-0AA0
Product
Image similar
THE POWER SUPPLY PS-2632 IS USED TO SUPPLY POWER TO THE SYSTEM COMPONENT SICAM AK 3. NOMINAL INPUT VOLTAGES (INPUT VOLTAGE RANGE): 110 VDC / 220 VDC (82,5 VDC TO 286 VDC) 115 VAC / 230 VAC (90 VAC TO 264 VAC) VOLTAGE OUTPUT FOR SYSTEM SUPPLY: 5.1VDC/120W POSSIBILITY OF REDUNDANT CONFIGURATION
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MF1113-0CG32-0AA0
Product Description THE POWER SUPPLY PS-2632 IS USED TO SUPPLY POWER TO THE SYSTEM COMPONENT SICAM AK 3. NOMINAL INPUT VOLTAGES (INPUT VOLTAGE RANGE): 110 VDC / 220 VDC (82,5 VDC TO 286 VDC) 115 VAC / 230 VAC (90 VAC TO 264 VAC) VOLTAGE OUTPUT FOR SYSTEM SUPPLY: 5.1VDC/120W POSSIBILITY OF REDUNDANT CONFIGURATION
Product family Racks & Accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 183 / B24
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 1,000 Kg
Packaging Dimension 39,00 x 39,00 x 26,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515710561
UPC Not available
Commodity Code 85044083
LKZ_FDB/ CatalogID SICAM
Product Group 1370
Group Code U321
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 31.03.2014
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-09
eClass 14 27-24-22-09
eClass 6 27-24-22-09
eClass 7.1 27-24-22-09
eClass 8 27-24-22-09
eClass 9 27-24-22-09
eClass 9.1 27-24-22-09
ETIM 7 EC000599
ETIM 8 EC000599
ETIM 9 EC000599
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;