19.04.2024 9:40:25 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6MF2802-2AA00
Product
Image similar
CP-8022 MASTER MODULE WITH GPRS incl. SD-Card 2xRJ45 Ethernet 1xRJ45 RS-232 1x Terminal RS-485 1x Terminal RS-232 or 485 Operation temperature: -40 to +70°C
Notes
Sucessor:6MF28022AA10 / CP-8022 master module with GPRS and LTE Cat 1
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MF2802-2AA00
Product Description CP-8022 MASTER MODULE WITH GPRS incl. SD-Card 2xRJ45 Ethernet 1xRJ45 RS-232 1x Terminal RS-485 1x Terminal RS-232 or 485 Operation temperature: -40 to +70°C
Product family Compact device and Processor modules
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 15.09.2023
Notes
Sucessor:6MF28022AA10 / CP-8022 master module with GPRS and LTE Cat 1
Price data
Region Specific PriceGroup / Headquarter Price Group 183 / B24
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,260 Kg
Packaging Dimension 15,00 x 20,00 x 7,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515638087
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID PTD/EA
Product Group 1370
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 07.03.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;