01.12.2020 12:42:45 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6NH3112-4BB00-0AP0
Product
Promotional package autonomous RTU; includes SIMATIC RTU3041C, mobile radio antenna ANT896-4MA and GPS antenna ANT895-6ML Incl. connecting cable (2 m); Incl. extension board HART/RS485; Observe national approvals! Can only be ordered once per customer.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6NH3112-4BB00-0AP0
Product Description Promotional package autonomous RTU; includes SIMATIC RTU3041C, mobile radio antenna ANT896-4MA and GPS antenna ANT895-6ML Incl. connecting cable (2 m); Incl. extension board HART/RS485; Observe national approvals! Can only be ordered once per customer.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : 5A002A2A / ECCN : 5A002ENCA3
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,470 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169857451
UPC 195125043008
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group X03Q
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 5 EC001423
ETIM 6 EC001423
ETIM 7 EC001423
|