20.06.2021 11:05:14 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SE6420-2AB22-2BA1
Product
Image similar
MICROMASTER 420 Built-in Class A filter 200-240V1AC+10/-10% 47-63Hz Constant torque 2.2 kW Overload 150% for 60s Square-law torque 2.2 kW 202x 149x 172 (HxWxD) Degree of protection IP20 Ambient temperature -10+50 °C without AOP/BOP
Notes
Sucessor:SIOS ID 109746454
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SE6420-2AB22-2BA1
Product Description MICROMASTER 420 Built-in Class A filter 200-240V1AC+10/-10% 47-63Hz Constant torque 2.2 kW Overload 150% for 60s Square-law torque 2.2 kW 202x 149x 172 (HxWxD) Degree of protection IP20 Ambient temperature -10+50 °C without AOP/BOP
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2019
Notes
Sucessor:SIOS ID 109746454
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group 3A0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 3,600 Kg
Packaging Dimension 235,00 x 180,00 x 250,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169452618
UPC 783087683303
Commodity Code 85044084
LKZ_FDB/ CatalogID DA51-B
Product Group 9808
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
  Not available
|
Loading Documents...