22.06.2021 11:08:47 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SE6420-2UD23-0BA0
No picture available
MICROMASTER 420 UNFILTERED 3AC 380-480V +10/-10% 47-63HZ CONSTANT TORQUE POWER 3 KW OVERLOAD 150% FOR 60S VARIABLE TORQUE POWER 3 KW 202 X 149 X 172 (H X W X D) PROTECTION IP20 AMBIENT TEMP -10 TO +50 DEG C W/O AOP/BOP
Notes
Product is no longer available. Successor: 6SE6420-2UD23-0BA1
Sucessor:.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SE6420-2UD23-0BA0
Product Description MICROMASTER 420 UNFILTERED 3AC 380-480V +10/-10% 47-63HZ CONSTANT TORQUE POWER 3 KW OVERLOAD 150% FOR 60S VARIABLE TORQUE POWER 3 KW 202 X 149 X 172 (H X W X D) PROTECTION IP20 AMBIENT TEMP -10 TO +50 DEG C W/O AOP/BOP
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.03.2011
Notes
Product is no longer available. Successor: 6SE6420-2UD23-0BA1
Sucessor:.
Successor information
Successor 6SE6420-2UD23-0BA1
Successor Description MICROMASTER 420 without filter 380-480 V 3 AC +10/-10% 47-63 Hz Constant torque 3 kW Overload 150% for 60s Square-law torque 3 kW 202x 149x 172 (HxWxD) Degree of protection IP20 Ambient temperature -10+50 °C without AOP/BOP
Price data
Price Group 322
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : 3D225
Standard lead time ex-works On request
Net Weight (kg) 3,300 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169445290
UPC Not available
Commodity Code 85044084
LKZ_FDB/ CatalogID DA51-C
Product Group 9811
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|
Loading Documents...