07.08.2020 12:50:28 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SE6440-2AC25-5CA1
Product
Image similar
MICROMASTER 440 WITH BUILT-IN CLASS A FILTER 3AC 200-240 V +10/-10% 47-63 HZ CONSTANT TORQUE POWER 5.5 KW OVERLOAD 150% 60 S, 200% 3 S SQUARED TORQUE POWER 7.5 KW 245 X 185 X 195 (H X W X D) PROTECTION IP20 AMBIENT TEMP. -10 TO +50 DEG. C WITHOUT AOP/BOP
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SE6440-2AC25-5CA1
Product Description MICROMASTER 440 WITH BUILT-IN CLASS A FILTER 3AC 200-240 V +10/-10% 47-63 HZ CONSTANT TORQUE POWER 5.5 KW OVERLOAD 150% 60 S, 200% 3 S SQUARED TORQUE POWER 7.5 KW 245 X 185 X 195 (H X W X D) PROTECTION IP20 AMBIENT TEMP. -10 TO +50 DEG. C WITHOUT AOP/BOP
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2019
Price data
Price Group 3A0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 3A999A / AL : N
Standard lead time ex-works 60 Day/Days
Net Weight (kg) 5,700 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 265,00 x 305,00 x 210,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169450225
UPC 783087635654
Commodity Code 85044084
LKZ_FDB/ CatalogID DA51-D
Product Group 9814
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
  Not available
|
Loading Documents...