SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3000-0CE37-7AA0
Product
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 773 A NMA: A5E00125732
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3000-0CE37-7AA0
Product Description SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 773 A NMA: A5E00125732
Product family Line reactors
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 3DC / 3DC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 47,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643531541
Commodity Code 85045000
LKZ_FDB/ CatalogID D11.3LD
Product Group 4926
Group Code R220
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-42-01-06
eClass 14 27-42-01-06
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-92
eClass 9.1 27-42-01-06
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-10-12
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Frequently bought together:
3RH2140-1BB40
contactor relay, 4 NO, 24 V DC, screw terminal, frame size S00
3NA3252
LV HRC fuse element, NH2, In: 315 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
3RH2122-1BB40
contactor relay, 2 NO + 2 NC, 24 V DC, screw terminal, frame size S00
3RH2911-1GA22
auxiliary switch, on the front, 2 NO + 2 NC, 53/54, 61/62, 71/72, 83/84, current path: 1 NO, 1 NC, 1 NC, 1 NO, screw terminal, physically coded, only with contactor relays 3RH2140 and 3RH2440 combinable (according to EN 50011)
3RT2015-1AP04-3MA0
power contactor, AC-3e/AC-3, 7 A, 3 kW / 400 V, 3-pole, 230 V AC, 50/60 Hz, auxiliary contacts: 2 NO + 2 NC, screw terminal, size: S00, captive auxiliary switch
;