29.03.2024 3:25:33 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3070-4AA01-0XL8
Product
SINAMICS DCC Combo Software Update Service (SUS) DVD for TIA Portal; within the framework of this contract, you will receive all current software versions for a period of one year. The contract is extended automatically by 1 year if it is not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice. requirement for conclusion: current version of the software
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3070-4AA01-0XL8
Product Description SINAMICS DCC Combo Software Update Service (SUS) DVD for TIA Portal; within the framework of this contract, you will receive all current software versions for a period of one year. The contract is extended automatically by 1 year if it is not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice. requirement for conclusion: current version of the software
Product family SINAMICS DCC (Drive Control Chart) in the TIA Portal
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 7SW / 7SW
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,011 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125359819
Commodity Code Not available
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Quantity 1 Piece
;