28.03.2024 10:01:48 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3070-4HA01-0XK5
Product
SINAMICS DCC (Drive Control Chart) V17 Combo OSD / software download. Upgrade V15..V16 -> V17, optional TIA Portal engineering tool for SINAMICS drives as option package for startdrive Basic/Advanced V17. German, English, Spanish, French, Italian and Chinese (simplified), incl. combo license key (Upgrade Licence) for parallel use of SINAMICS DCC V3.4 SP2 and SINAMICS DCC V17 ******************************* email address essential for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3070-4HA01-0XK5
Product Description SINAMICS DCC (Drive Control Chart) V17 Combo OSD / software download. Upgrade V15..V16 -> V17, optional TIA Portal engineering tool for SINAMICS drives as option package for startdrive Basic/Advanced V17. German, English, Spanish, French, Italian and Chinese (simplified), incl. combo license key (Upgrade Licence) for parallel use of SINAMICS DCC V3.4 SP2 and SINAMICS DCC V17 ******************************* email address essential for delivery
Product family SINAMICS DCC (Drive Control Chart) in the TIA Portal
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 15.02.2023
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group 7SW / 7SW
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125210202
Commodity Code Not available
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Quantity 1 Piece
;