18.01.2025 7:23:43 AM
6SL3121-1TE21-0AA3
Product
Image similar
***spare part*** SINAMICS S120 Single Motor Module input: 600 V DC output: 400 V 3AC, 9 A type of construction: booksize external air cooling optimized pulse patterns and support of the extended Safety Integrated functions incl. DRIVE-CLiQ cable
Notes
For this product a substitute is available: 6SL3121-1TE21-0AA4
6SL3121-1TE21-0AA4 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3121-1TE21-0AA3
Product Description ***spare part*** SINAMICS S120 Single Motor Module input: 600 V DC output: 400 V 3AC, 9 A type of construction: booksize external air cooling optimized pulse patterns and support of the extended Safety Integrated functions incl. DRIVE-CLiQ cable
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 23.09.2014
Notes
For this product a substitute is available: 6SL3121-1TE21-0AA4
6SL3121-1TE21-0AA4 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Substitute information
Substitute 6SL3121-1TE21-0AA4
Substitute Description **spare part** SINAMICS S120 Single Motor Module input: 600 V DC output: 400 V 3 AC, 9 A type of construction: booksize external air cooling optimized pulse patterns and support of the extended Safety Integrated functions incl. DRIVE-CLiQ cable
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 7A9
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : 9I999IR
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 5,700 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643433029
Commodity Code 85044085
LKZ_FDB/ CatalogID D21MC
Product Group 9485
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;