SINAMICS G120 POWER MODULE PM240-2 STANDARD WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 0,37KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP 0 TO +50 DEG C OUTPUT LOW OVERLOAD: 0,55KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP 0 TO +40 DEG C 196 X 73 X 165 (HXWXD), FSA PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL
Notes
Article Number (Market Facing Number) |
6SL3210-1PE11-8AL0 |
Product Description |
SINAMICS G120 POWER MODULE PM240-2 STANDARD WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 0,37KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP 0 TO +50 DEG C OUTPUT LOW OVERLOAD: 0,55KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP 0 TO +40 DEG C 196 X 73 X 165 (HXWXD), FSA PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2015 |
Notes |
|
Successor |
6SL3210-1PE11-8AL1 |
Successor Description |
SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz Power high overload: 0.37kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature -10 to +50 °C; power low overload: 0.55kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature -10 to +40 °C 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operating unit Released as of CU firmware version V4.6 |
Region Specific PriceGroup / Headquarter Price Group |
3A2 / 3A2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : 9I99901 |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
1,550 Kg |
Packaging Dimension |
90,00 x 185,00 x 280,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4019169459440 |
UPC |
887621059071 |
Commodity Code |
85044084 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
9486 |
Group Code |
R2S3 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|