20.09.2019 10:16:04 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3210-1PE11-8UL0
No picture available
SINAMICS G120 POWER MODULE PM240-2 STANDARD WITHOUT FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 0,37KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP 0 TO +50 DEG C OUTPUT LOW OVERLOAD: 0,55KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP 0 TO +40 DEG C 196 X 73 X 165 (HXWXD), FSA PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL
Notes
Product is no longer available. Successor: 6SL3210-1PE11-8UL1
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3210-1PE11-8UL0
Product Description SINAMICS G120 POWER MODULE PM240-2 STANDARD WITHOUT FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 0,37KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP 0 TO +50 DEG C OUTPUT LOW OVERLOAD: 0,55KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP 0 TO +40 DEG C 196 X 73 X 165 (HXWXD), FSA PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2015
Notes
Product is no longer available. Successor: 6SL3210-1PE11-8UL1
Successor information
Successor 6SL3210-1PE11-8UL1
Successor Description SINAMICS Power Module PM240-2 unfiltered with integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz Power high overload: 0.37kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature -10 to +50 °C; power low overload: 0.55kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature -10 to +40 °C 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operating unit Released as of CU firmware version V4.6
Price data
Price Group 3A2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : 9I99901
Standard lead time ex-works 3 Day/Days
Net Weight (kg) 1,38 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 90,00 x 185,00 x 280,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169459389
UPC 040892973624
Commodity Code 85044084
LKZ_FDB/ CatalogID D11.1SD
Product Group 9486
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
  Not available
|