03.05.2024 6:17:29 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3210-5BB12-5AV0
Product
****spare part**** 200-240 V 1-phase AC -10/+10 rated power 0.25 kW with 150% overload for 60 s integrated filter C2 I/O: 4 DI, 2 DO, 2 AI, 1 AO fieldbus: USS/MODBUS RTU with built-in BOP degree of protection IP20/UL open size: A 90x150x146 (WxHxD)
Notes
Product is no longer available. Successor:
6SL3210-5BB12-5BV1 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3210-5BB12-5AV0
Product Description ****spare part**** 200-240 V 1-phase AC -10/+10 rated power 0.25 kW with 150% overload for 60 s integrated filter C2 I/O: 4 DI, 2 DO, 2 AI, 1 AO fieldbus: USS/MODBUS RTU with built-in BOP degree of protection IP20/UL open size: A 90x150x146 (WxHxD)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2017
Notes
Product is no longer available. Successor:
6SL3210-5BB12-5BV1 Compare Products
Successor information
Successor 6SL3210-5BB12-5BV1
Successor Description SINAMICS V20 200-240V 1AC -10/+10% 47-63Hz rated power 0.25 kW with 150% overload for 60 sec. integrated filter C1 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: AA 68x142x108 (WxHxD)
Price data
Region Specific PriceGroup / Headquarter Price Group 350 / 350
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,100 Kg
Packaging Dimension 205,00 x 180,00 x 140,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 6940408102965
UPC Not available
Commodity Code 85044085
LKZ_FDB/ CatalogID SINAMICS V20
Product Group 5680
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 05.07.2010
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
Loading Documents...
;