12.07.2020 8:22:37 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3211-0AB17-5UB1
Product
SINAMICS G110-CPM110 AC Drive, unfiltered 200-240V1AC+10/-10% 47-63Hz RS485 interface (USS protocol) CT: 0.75kW; VT: 0.75kW CT overload: 150% 60s 150x 90x 131 (HxWxD) Degree of protection IP20 Ambient temperature -10+40 °C without BOP without analog input
Notes
Sucessor:SIOS ID 109766919
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3211-0AB17-5UB1
Product Description SINAMICS G110-CPM110 AC Drive, unfiltered 200-240V1AC+10/-10% 47-63Hz RS485 interface (USS protocol) CT: 0.75kW; VT: 0.75kW CT overload: 150% 60s 150x 90x 131 (HxWxD) Degree of protection IP20 Ambient temperature -10+40 °C without BOP without analog input
Product family Controlled Power Modules
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2019
Notes
Sucessor:SIOS ID 109766919
Price data
Price Group 334
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A999A
Standard lead time ex-works 25 Day/Days
Net Weight (kg) 0,800 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 100,00 x 180,00 x 160,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169453882
UPC 662643433906
Commodity Code 85044084
LKZ_FDB/ CatalogID D11.1SD
Product Group 9760
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 4 EC001857
ETIM 5 EC001857
ETIM 6 EC001857
ETIM 7 EC001857
IDEA 4 4139
UNSPSC 14 39-12-20-01
UNSPSC 15 39-12-10-07
|
You can also add options to the product.
Loading Documents...