- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- Servo drives
- SINAMICS S200 servo drive system
- SINAMICS S210 servo drive system
- System overview
- Innovated SINAMICS S210 (6SL5...) servo converters
- SINAMICS S210 (6SL5...) servo converters
- Line-side components
- DC link components
- Supplementary system components
- SIMOTICS S servomotors and servo planetary geared motors for SINAMICS S210
- MOTION-CONNECT connection systems
- SINAMICS web server for SINAMICS S210 (6SL5...)
- SINAMICS Migration Tool
- SINAMICS S210 training case
- SINAMICS S210 documentation
- SINAMICS V90 basic servo drive system
- SINAMICS S110 servo converters
- SINAMICS S220 built-in units
- SINAMICS S120 built-in units
- SINAMICS S120M distributed servo drive
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- ... and everything else you need
| |
SINAMICS S210 input voltage: 200-480 V 3AC -10%/+10% 3.8 A 45-66 Hz output voltage: 0-input V 3.0 A 0-550 Hz motor: 1.0 kW degree of protection: IP20 frame size A 50 x 270 x 220 (WxHxD)
Notes
Article Number (Market Facing Number) |
6SL5310-1BE11-0DF0 |
Product Description |
SINAMICS S210 input voltage: 200-480 V 3AC -10%/+10% 3.8 A 45-66 Hz output voltage: 0-input V 3.0 A 0-550 Hz motor: 1.0 kW degree of protection: IP20 frame size A 50 x 270 x 220 (WxHxD)
|
Product family |
SINAMICS S210 (6SL5...) servo converters |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
|
Successor |
6SL5310-1BE11-0DF1 |
Successor Description |
SINAMICS S210 input voltage: 200-480 V 3AC -10%/+10% 3.8 A 45-66 Hz output voltage: 0 input V 3.0 A 0-550 Hz motor: 1.0 kW protection class: IP20 frame size A 50 x 270 x 220 (WxHxD) |
Region Specific PriceGroup / Headquarter Price Group |
DMM / DMM |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
10 Day/Days |
Net Weight (kg) |
2,100 Kg |
Packaging Dimension |
400,00 x 350,00 x 60,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106441241 |
UPC |
195125411579 |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
D32 |
Product Group |
4R30 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 12.10.2021 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|