SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6XV1878-5TH10
Product
IE TP Cord M12-180/RJ45-180 pre-assembled IE Flexible Cable, with 1x M12 plug (X-coded), 180 degrees cable outlet and RJ45 connector; 180-degree cable outlet; length 1 m.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6GK1901-0BE10-0AA0
IE FC Keystone RJ45 4 x 2 RJ45 outlet that can be assembled in the field; 8-pole; Cat6A; metal enclosure; FC fast connection method; for assembly on DIN rail and 19" panel; 1 pack = 1 unit.
6GK1901-0DM40-2AA5
IE M12 panel feedthrough 4x 2 control cabinet bushing to transition from M12 connection connection system (X-coded) IP65/67) to RJ45 connection system IP20 1 pack=5 units.
6GK1901-1BB50-0AA0
IE RJ45 port lock RJ45 port lock with keys for mechanical locking of RJ45 ports 1 pack = 1 unit.
6GK1901-1BE00-0AA0
IE FC RJ45 modular outlet Base module without insert CAT6 1 pack = 1 unit.
Product
Article Number (Market Facing Number) 6XV1878-5TH10
Product Description IE TP Cord M12-180/RJ45-180 pre-assembled IE Flexible Cable, with 1x M12 plug (X-coded), 180 degrees cable outlet and RJ45 connector; 180-degree cable outlet; length 1 m.
Product family Pre-assembled IE connecting cables
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5K1 / 5K1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,076 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169857765
UPC 195125210394
Commodity Code 85444210
LKZ_FDB/ CatalogID IK
Product Group 2427
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.11.2020
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
|
Buy product
Quantity 1 Piece
;