28.03.2024 7:34:40 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7KG9661-1FA00-1AA0
Product
Image similar
Digital measuring instrument Transmitter SICAM T, Standard mounting rail device without display, Enclosure 96 mm x 96 mm x 100 mm, IP20, 2 binary outputs, Ethernet interface with Modbus TCP, Ohmic voltage divider, 4 analog outputs, without serial interface and communication protocol
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KG9661-1FA00-1AA0
Product Description Digital measuring instrument Transmitter SICAM T, Standard mounting rail device without display, Enclosure 96 mm x 96 mm x 100 mm, IP20, 2 binary outputs, Ethernet interface with Modbus TCP, Ohmic voltage divider, 4 analog outputs, without serial interface and communication protocol
Product family SICAM T - Multifunctional Transducer
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 182 / B23
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0,900 Kg
Packaging Dimension 0,258 x 0,384 x 0,152
Package size unit of measure M
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515637943
UPC Not available
Commodity Code 90303370
LKZ_FDB/ CatalogID SR10.4.1
Product Group 1350
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 27.06.2012
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-23-30
eClass 6 27-14-23-30
eClass 7.1 27-14-23-30
eClass 8 27-14-23-30
eClass 9 27-14-23-30
eClass 9.1 27-14-23-30
ETIM 7 EC001441
ETIM 8 EC004489
ETIM 9 EC004489
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;