SENTRON, measuring device, 7KM PAC3200, LCD, L-L: 690 V, L-N: 400 V, 5 A, 3-phase, Modbus TCP, optional Modbus RTU / PROFINET / PROFIBUS, apparent/ active/reactive energy, class 0.5 acc. to IEC61557-12 or class 0.5s acc. to IEC62053-22, wide-range pwr sup. unit AC/DC, ring cable lug connection
Notes
Article Number (Market Facing Number) |
7KM2112-0BA00-2AA0 |
Product Description |
SENTRON, measuring device, 7KM PAC3200, LCD, L-L: 690 V, L-N: 400 V, 5 A, 3-phase, Modbus TCP, optional Modbus RTU / PROFINET / PROFIBUS, apparent/ active/reactive energy, class 0.5 acc. to IEC61557-12 or class 0.5s acc. to IEC62053-22, wide-range pwr sup. unit AC/DC, ring cable lug connection
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 24.02.2022 |
Notes |
|
Successor |
7KM3220-0BA01-1DA0 |
Successor Description |
SENTRON PAC3220 LCD 96X96 mm Power Monitoring Device Controll panel instrument for electrical values protocol: Modbus TCP with graphics display U rated input: 690/400V 45-65Hz IE rated input: X/1A oder X/5A AC Power supply: 100 ... 250 V +-10 % AC/DC screw connections |
Region Specific PriceGroup / Headquarter Price Group |
15N / 1DD |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
90 Day/Days |
Net Weight (kg) |
0,427 Kg |
Packaging Dimension |
115,00 x 135,00 x 80,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209774438 |
UPC |
783087916036 |
Commodity Code |
90303100 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5308 |
Group Code |
P360 |
Country of origin |
Hungary |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.03.2008 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|