18.05.2024 2:09:21 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7LF4501-5
Product
weekly time switch, mini dig. 230V AC, 1 channel, 1MW
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7LF4501-5
Product Description weekly time switch, mini dig. 230V AC, 1 channel, 1MW
Product family 7LF4 Digital Time Switches
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13D / 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,094 Kg
Packaging Dimension 56,00 x 97,00 x 83,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869549835
UPC Not available
Commodity Code 91070000
LKZ_FDB/ CatalogID LV10
Product Group 5523
Group Code P310
Country of origin Italy
Compliance with the substance restrictions according to RoHS directive Since: 01.12.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-01-10
eClass 14 27-20-01-10
eClass 6 27-20-01-10
eClass 7.1 27-20-01-10
eClass 8 27-20-01-10
eClass 9 27-20-01-10
eClass 9.1 27-20-01-10
ETIM 7 EC002305
ETIM 8 EC002305
ETIM 9 EC002305
|
Buy product
Quantity 1 Piece
;