24.04.2024 11:34:09 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7LQ2300
Product
TWILIGHT SWITCH INCL.LIGHTSENSOR 230 V,50/60 HZ,1TE,100KLUX IP 30
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7LQ2300
Product Description TWILIGHT SWITCH INCL.LIGHTSENSOR 230 V,50/60 HZ,1TE,100KLUX IP 30
Product family SENTRON 7LQ2 Dimmer Switches
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13C / 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 0,148 Kg
Packaging Dimension 56,00 x 97,00 x 83,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869521626
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID LV10
Product Group 5521
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08.06.2011
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-23-22
eClass 6 27-14-23-22
eClass 7.1 27-14-23-22
eClass 8 27-14-23-22
eClass 9 27-14-23-22
eClass 9.1 27-14-23-22
ETIM 7 EC001645
ETIM 8 EC001645
ETIM 9 EC001645
|
Buy product
Quantity 1 Piece
;