14.07.2020 12:29:22 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7ME6140-3FA10-1AA1
Product
Image similar
SITRANS FM MAG 1100 F Full-bore electromagnetic flow sensor, sanitary design, diameter DN 10 to DN 100 (3/8" to 4"). Suitable for volume flow measurement of liquids (conductive) , for applications in F&B, pharmaceutical industry. . DN65, 2 1/2 Inch None (not 3A approved) PFA (no ATEX) EPDM (FDA) Electrode material: Hastelloy C-276 Sensor for remote transmitter (order transmitter separately)- 3A approved No bus Communication Metric Polyamid terminal box (3A) or 6000 I compact.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME6140-3FA10-1AA1
Product Description SITRANS FM MAG 1100 F Full-bore electromagnetic flow sensor, sanitary design, diameter DN 10 to DN 100 (3/8" to 4"). Suitable for volume flow measurement of liquids (conductive) , for applications in F&B, pharmaceutical industry. . DN65, 2 1/2 Inch None (not 3A approved) PFA (no ATEX) EPDM (FDA) Electrode material: Hastelloy C-276 Sensor for remote transmitter (order transmitter separately)- 3A approved No bus Communication Metric Polyamid terminal box (3A) or 6000 I compact.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 8F1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 8,000 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 284000,00 x 396000,00 x 210000,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169847681
UPC Not available
Commodity Code 90261021
LKZ_FDB/ CatalogID FI01-3
Product Group 4835
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-20-04-01
eClass 7.1 27-20-04-01
eClass 8 27-20-04-01
eClass 9 27-20-04-01
eClass 9.1 27-20-04-01
|
You can also add options to the product.