18.09.2020 12:03:30 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MF1565-3BG00-1AA1-Z
Product
Image similar
SITRANS P200 Transmitters for pressure and absolute pressure for general applications Non-linearity: 0,25 percent (typically) wetted parts material:ceramics, stainless steel plus sealing material; non-wetted parts material: stainless steel
Notes
Product Configuration is incorrect. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF1565-3BG00-1AA1-Z
Product Description SITRANS P200 Transmitters for pressure and absolute pressure for general applications Non-linearity: 0,25 percent (typically) wetted parts material:ceramics, stainless steel plus sealing material; non-wetted parts material: stainless steel
Product family SITRANS P200 for gauge and absolute pressure
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incorrect. Please check the configuration.
Price data
Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 0,200 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90262020
LKZ_FDB/ CatalogID FI01-1
Product Group 4778
Group Code R3P0
Country of origin Switzerland
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-20-06-14
eClass 7.1 27-20-06-14
eClass 8 27-20-06-14
eClass 9 27-20-06-14
eClass 9.1 27-20-06-14
UNSPSC 15 32-15-17-03
|
This product has to be configured before it can be ordered.