29.03.2024 3:00:28 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MF4912-3AE01
Product
Image similar
Diaphragm Seal directly mounted type 7MF4912, pressure equipment directive F gas 1/liquids 1 ART. 3.3 SEP directly mounted on SITRANS P transmitter for level, DS series; process connection acc. EN 1092-1 / ASME B16.5 Nom Diameter; Nom. Pressure DN: DN50 PN40 Wetted parts: stainless steel, 316l (1.4435/1.4404), with PTFE foil, extension tube: 0 mm Transmission fluid: silicon oil M5
Notes
Product Configuration is incorrect. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF4912-3AE01
Product Description Diaphragm Seal directly mounted type 7MF4912, pressure equipment directive F gas 1/liquids 1 ART. 3.3 SEP directly mounted on SITRANS P transmitter for level, DS series; process connection acc. EN 1092-1 / ASME B16.5 Nom Diameter; Nom. Pressure DN: DN50 PN40 Wetted parts: stainless steel, 316l (1.4435/1.4404), with PTFE foil, extension tube: 0 mm Transmission fluid: silicon oil M5
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incorrect. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 8P2 / 8P2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : 9I999IR
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 6,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90269000
LKZ_FDB/ CatalogID FI01-1
Product Group 4771
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-06-91
eClass 6 27-20-06-91
eClass 7.1 27-20-06-91
eClass 8 27-20-06-91
eClass 9 27-20-06-91
eClass 9.1 27-20-06-91
ETIM 8 EC010262
ETIM 9 EC010262
UNSPSC 15 32-15-17-03
|
This product has to be configured before it can be ordered.
;