23.04.2024 2:29:13 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MH7134-2AB30
Product
Image similar
Milltronics RBSS Speed sensor: return belt mounted, 2 … 450 rpm, with 150.4 pulses/m (4.58 pulses/ft). Model: 60 pulses per revolution Fabrication: Standard polyester painted mild steel Mounting options: With mounting kit Approvals: CE, UKCA, RCM, EAC, KC Switch Isolator: not required
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH7134-2AB30
Product Description Milltronics RBSS Speed sensor: return belt mounted, 2 … 450 rpm, with 150.4 pulses/m (4.58 pulses/ft). Model: 60 pulses per revolution Fabrication: Standard polyester painted mild steel Mounting options: With mounting kit Approvals: CE, UKCA, RCM, EAC, KC Switch Isolator: not required
Product family Milltronics RBSS
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8W1 / 8W1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 15,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623605652
UPC Not available
Commodity Code 90292038
LKZ_FDB/ CatalogID WT02
Product Group 4715
Group Code R3P5
Country of origin China
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-02-01
eClass 6 27-32-02-01
eClass 7.1 27-32-02-01
eClass 8 27-32-02-01
eClass 9 27-32-02-01
eClass 9.1 27-32-02-01
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;